6.2.44 Overlay 1 Configuration Register 2

This register can only be written if O1WPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_OVR1CFG2
Offset: 0x00000184
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      YPOS[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 YPOS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      XPOS[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 XPOS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – YPOS[10:0] Vertical Window Position

Overlay 1 vertical window position.

Bits 10:0 – XPOS[10:0] Horizontal Window Position

Overlay 1 horizontal window position.