6.2.52 Overlay 2 Interrupt Enable Register

This register can only be written if O2WPITE is cleared in the LCDC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: LCDC_OVR2IER
Offset: 0x00000260
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OVFERROREND 
Access  WWW 
Reset ––– 

Bit 2 – OVF Overflow Interrupt Enable

Bit 1 – ERROR Bus Transfer Error Detected Interrupt Enable

Bit 0 – END End of Frame DMA Transfer Interrupt Enable