6.2.110 High-End Overlay Configuration Register 29

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG29
Offset: 0x00000404
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     HXSCOFF[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     HXSYOFF[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – HXSCOFF[3:0] Hozontal Scaler Chroma Offset

Bits 3:0 – HXSYOFF[3:0] Horizontal Scaler Luma Offset