6.2.31 Base Layer Configuration Register 5

This register can only be written if BWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_BASECFG5
Offset: 0x00000090
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      DISCYPOS[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 DISCYPOS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      DISCXPOS[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 DISCXPOS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – DISCYPOS[10:0] Discard Area Vertical Coordinate

Vertical position of the discard area.

Bits 10:0 – DISCXPOS[10:0] Discard Area Horizontal Coordinate

Horizontal position of the discard area.