6.2.23 Base Layer Enable Register

This register can only be written if BWPCRE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_BASEEN
Offset: 0x00000070
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ENABLE 
Access R/W 
Reset 0 

Bit 0 – ENABLE Base Layer Enable

ValueDescription
0

The layer is disabled.

1

The layer is enabled.