6.2.94 High-End Overlay Configuration Register 13

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG13
Offset: 0x000003C4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    BL   ENABLE 
Access R/WR/W 
Reset 00 

Bit 4 – BL Black Level

ValueDescription
0

Black level offset is disabled.

1

Black level offset is enabled.

Bit 0 – ENABLE Contrast, Brightness Hue and Saturation Enable

ValueDescription
0

CBHS is disabled.

1

CBHS is enabled.