6.2.119 Overlay 2 CLUT Register x

Note:
  1. The reset value is undefined because the CLUT registers are located in the embedded RAM.
  2. OVR2CFG1.CLUTEN and OVR2CFG1.GAM must be disabled in order to read/write in the CLUT through the User Interface.
Name: LCDC_OVR2CLUTx
Offset: 0x0F00 + x*0x04 [x=0..255]
Reset: 0x–
Property: Read/Write

Bit 3130292827262524 
 ACLUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RCLUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GCLUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BCLUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 0000–––– 

Bits 31:24 – ACLUT[7:0] Alpha Color Entry

Indicates the 8-bit width Alpha component of the CLUT.

Bits 23:16 – RCLUT[7:0] Red Color Entry

Indicates the 8-bit width red color of the CLUT.

Bits 15:8 – GCLUT[7:0] Green Color Entry

Indicates the 8-bit width green color of the CLUT.

Bits 7:0 – BCLUT[7:0] Blue Color Entry

Indicates the 8-bit width blue color of the CLUT.