Bits 27:24 – VXSCOFF1[3:0] Vertical Scaler Chroma Default Phase for Field 1
Bits 19:16 – VXSCOFF[3:0] Vertical Scaler Chroma Default Phase for Field 0 or Progressive Scan
Bits 11:8 – VXSYOFF1[3:0] Vertical Scaler Luma Default Phase for Field
1
Bits 3:0 – VXSYOFF[3:0] Vertical Scaler Luma Default Phase for Field 0 or
Progressive Scan
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.