6.2.51 Overlay 1 Configuration Register 9

This register can only be written if O1WPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_OVR1CFG9
Offset: 0x000001A0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 A1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 A0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DFACTA[1:0]DFACTC[2:0]SFACTA[1:0]SFACTC[2] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SFACTC[1:0]  DSTKEYCRKEYREPDMA 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:24 – A1[7:0] Alpha 1 Value

Operand used in the Alpha blending process depending on factor value.

Bits 23:16 – A0[7:0] Alpha 0 Value

Operand used in the Alpha blending process depending on factor value.

Bits 15:14 – DFACTA[1:0] Destination Factor for the Blending Equation of the Alpha Component

ValueNameDescription
0 ZERO Sets the factor to 0.0.
1 ONE Sets the factor to 1.0.
2 M_A0_MUL_AS Computes A0 multiplied by source alpha, then sets the factor to one minus the result.
3 A1 Sets the factor to A1/255.

Bits 13:11 – DFACTC[2:0] Destination Factor for the Blending Equation of the Color Component

ValueNameDescription
0 ZERO Sets the factor to 0.0.
1 ONE Sets the factor to 1.0.
2 A0 Sets the factor to A0/255.
3 A1 Sets the factor to A1/255.
4 A0_MULT_AD Sets the factor to A0 multiplied by Destination Alpha.
5 M_A0_MULT_AD Sets the factor to A0 multiplied by Destination Alpha, then sets the factor to one minus the result.
6 M_A0_MUL_AS Computes A0 multiplied by source alpha0, then sets the factor to one minus the result.
7 M_A0 Computes one minus A0, then sets the factor to one minus the result.

Bits 10:9 – SFACTA[1:0] Source Factor for the Blending Equation of the Alpha Component

ValueNameDescription
0 ZERO Sets the factor to 0.0.
1 ONE Sets the factor to 1.0.
2 A0 Sets the factor to A0/255.
3 A1 Sets the factor to A1/255.

Bits 8:6 – SFACTC[2:0] Source Factor for the Blending Equation of the Color Component

ValueNameDescription
0 ONE Sets the factor to 1.0.
1 ZERO Sets the factor to 0.0.
2 A0 Sets the factor to A0/255.
3 A0_MULT_AD Sets the factor to A0 multiplied by Destination Alpha.
4 A0_MUL_AS Sets the factor to A0 multiplied by Source Alpha.
5 M_A0_MUL_AD Computes A0 multiplied by Destination Alpha, then sets the factor to minus the result .

Bit 3 – DSTKEY Destination Color Keying

ValueDescription
0 When CRKEY is enabled, color key is applied on OVR1 pixels, before the blending operation.
1 When CRKEY is enabled, color key is applied on OVR1 pixels, after the blending operation.

Bit 2 – CRKEY Chroma Keying Enable

Bit 1 – REP Replication Logic

The alpha component is also affected by the replication logic.

In all ARGB formats with one transparency bit, the REP configuration affects the A field interpretation when A=1. If REP=0, then A=1 is interpreted as Alpha = 0x80 (half transparent). If REP=1, then A=1 is interpreted as Alpha = 0xFF (full opaque).

ValueDescription
0 When the selected pixel depth is less than 24 bpp, the pixel is shifted and LSBs are set to 0.
1 When the selected pixel depth is less than 24 bpp, the pixel is shifted and the LSB replicates the MSB.

Bit 0 – DMA DMA Enable

ValueDescription
0 The pixel for the current layer is retrieved from the default color register.
1 The pixel stream is retrieved from the memory.