6.2.69 High-End Overlay Interrupt Enable Register

This register can only be written if HEWPITE is cleared in the LCDC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: LCDC_HEOIER
Offset: 0x00000360
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      CROVFCRERRORCREND 
Access WWW 
Reset ––– 
Bit 15141312111098 
      CBOVFCBERRORCBEND 
Access WWW 
Reset ––– 
Bit 76543210 
      OVFERROREND 
Access WWW 
Reset ––– 

Bit 18 – CROVF Overflow for Cr Chroma Plane Interrupt Enable

Bit 17 – CRERROR Bus Transfer Error Detected for Cr Chroma Plane Interrupt Enable

Bit 16 – CREND End of Frame DMA for Cr Chroma Plane Transfer Interrupt Enable

Bit 10 – CBOVF Overflow for Cb or CbCr Chroma Plane Interrupt Enable

Bit 9 – CBERROR Bus Transfer Error Detected for Cb or CbCr Chroma Plane Interrupt Enable

Bit 8 – CBEND End of Frame DMA Transfer for Cb or CbCr Chroma Plane Interrupt Enable

Bit 2 – OVF Overflow Interrupt Enable

Bit 1 – ERROR Bus Transfer Error Detected Interrupt Enable

Bit 0 – END End of Frame DMA Transfer Interrupt Enable