6.2.56 Overlay 2 Enable Register This register can only be written if O2WPCRE is cleared in the LCDC Write Protection Mode Register.Name: LCDC_OVR2ENOffset: 0x00000270Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0 Bit 0 – ENABLE Layer Enable ValueDescription 0 The layer is disabled. 1 The layer is enabled.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0