6.2.116 High-End Overlay Horizontal Scaler Taps 3 and 2 Phase x Register

Name: LCDC_HEOHTAP32Px
Offset: 0x0494 + x*0x08 [x=0..15]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    TAP3[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 TAP3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
    TAP2[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 TAP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 28:16 – TAP3[12:0] Horizontal Filter Tap 3 Coefficient

Filter coefficient for TAP 3, the format is 1:2:10 (signed 2’s complement fixed point with 1 sign bit, 2 bits for integer part and 10 bits for fractional part).

Bits 12:0 – TAP2[12:0] Horizontal Filter Tap 2 Coefficient

Filter coefficient for TAP 2, the format is 1:2:10 (signed 2’s complement fixed point with 1 sign bit, 2 bits for integer part and 10 bits for fractional part).