15.7.1 Write Control
| Name: | WRCTRL |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | Mix-Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| KEY[7:0] | |||||||||
| Access | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PERID[15:8] | |||||||||
| Access | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PERID[7:0] | |||||||||
| Access | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | RW/RW/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – KEY[7:0] Peripheral Access Control Key
These bits define the peripheral access control key:
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | No action |
| 0x1 | CLEAR | Clear the peripheral write control |
| 0x2 | SET | Set the peripheral write control |
| 0x3 | LOCK | Set and lock the peripheral write control until the next hardware reset |
Bits 15:0 – PERID[15:0] Peripheral Identifier
The PERID represents the peripheral whose control is changed using the WRCTRL.KEY. The Peripheral Identifier is calculated by the following formula:
Where BridgeNumber represents the Peripheral Bridge Number (0
for Peripheral Bridge A, 1 for Peripheral Bridge B, etc.). N represents the
peripheral index from the respective Peripheral Bridge Number, which can be retrieved
in the Peripherals Configuration Summary table:
| Peripheral Bridge Name | BridgeNumber | PERID Values |
|---|---|---|
| A | 0 | 0+N |
| B | 1 | 32+N |
| C | 2 | 64+N |