15.5.30 ODCONE
Name: | ODCONE |
Offset: | 0xF2C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ODCE2 | ODCE1 | ODCE0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 0, 1, 2 – ODCEn Open-Drain Configuration on Pins Rx<7:0>
Value | Description |
---|---|
1 | Output drives only low-going signals (sink current only) |
0 | Output drives both high-going and low-going signals (source and sink current) |