15.5.22 WPUB
Name: | WPUB |
Offset: | 0xF18 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUB7 | WPUB6 | WPUB5 | WPUB4 | WPUB3 | WPUB2 | WPUB1 | WPUB0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUBn Weak Pull-up PORTA Control bits
Value | Description |
---|---|
1 | Weak Pull-up enabled |
0 | Weak Pull-up disabled |