15.5.3 PORTC
Note: Writes to PORTC are actually
written to the corresponding LATC register.
Reads from PORTC register return actual I/O
pin values.
Name: | PORTC |
Offset: | 0xF8F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RC7 | RC6 | RC5 | RC4 | RC3 | RC2 | RC1 | RC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RCn Port I/O Value bits
Reset States: |
|
Value | Description |
---|---|
1 | Port pin is ≥ VIH |
0 | Port pin is ≤ VIL |