15.5.35 SLRCONE
Name: | SLRCONE |
Offset: | 0xF2B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLRE2 | SLRE1 | SLRE0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
Bits 0, 1, 2 – SLREn Slew Rate Control on Pins Rx<7:0>, respectively
Value | Description |
---|---|
1 | Port pin slew rate is limited |
0 | Port pin slews at maximum rate |