15.5.25 WPUE
Name: | WPUE |
Offset: | 0xF2D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUE3 | WPUE2 | WPUE1 | WPUE0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – WPUE3 Weak Pull-up PORTE Control bits
Note: If MCLRE = 1, the weak pull-up in RE3 is always enabled; bit WPUE3 is
not affected.
Value | Description |
---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |
Bits 0, 1, 2, 3 – WPUEn Weak Pull-up PORTE Control bits
Note:
- If MCLRE = 1, the weak pull-up in RE3 is always enabled; bit WPUE3 is not affected.
- 28-pin package only has WPUE3 bit.
Value | Description |
---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |