15.5.29 ODCOND
Name: | ODCOND |
Offset: | 0xF24 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ODCD7 | ODCD6 | ODCD5 | ODCD4 | ODCD3 | ODCD2 | ODCD1 | ODCD0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCDn Open-Drain Configuration on Pins Rx<7:0>
Value | Description |
---|---|
1 | Output drives only low-going signals (sink current only) |
0 | Output drives both high-going and low-going signals (source and sink current) |