15.5.38 INLVLC
Name: | INLVLC |
Offset: | 0xF1D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLC7 | INLVLC6 | INLVLC5 | INLVLC4 | INLVLC3 | INLVLC2 | INLVLC1 | INLVLC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLCn Input Level Select on Pins Rx<7:0>, respectively
Note: INLVLC4 / INLVLC3: Pins
read the I2C ST inputs when MSSP inputs select
these pins, and I2C mode is enabled.
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |