15.5.20 ANSELE
Name: | ANSELE |
Offset: | 0xF2E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ANSELE2 | ANSELE1 | ANSELE0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
Bits 0, 1, 2 – ANSELEn Analog Select on Pins RE<7:0>
Value | Description |
---|---|
1 | Digital Input buffers are disabled |
0 | ST and TTL input buffers are enabled |