15.5.10 TRISE
Name: | TRISE |
Offset: | 0xF8C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRISE3 | TRISE2 | TRISE1 | TRISE0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – TRISEn PortE I/O Tri-state Control bits
Note:
- Not available on 28-pin devices.
- TRISE3 bit is read-only, and
will read ‘
1
’.
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |