15.5.36 INLVLA
Name: | INLVLA |
Offset: | 0xF0D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLA7 | INLVLA6 | INLVLA5 | INLVLA4 | INLVLA3 | INLVLA2 | INLVLA1 | INLVLA0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLAn Input Level Select on Pins Rx<7:0>, respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |