15.5.6 TRISA
Name: | TRISA |
Offset: | 0xF88 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRISA7 | TRISA6 | TRISA5 | TRISA4 | TRISA3 | TRISA2 | TRISA1 | TRISA0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISAn TRISA Port I/O Tri-state Control bits
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |