15.5.23 WPUC
Name: | WPUC |
Offset: | 0xF20 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUC7 | WPUC6 | WPUC5 | WPUC4 | WPUC3 | WPUC2 | WPUC1 | WPUC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUCn Weak Pull-up PORTC Control bits
Value | Description |
---|---|
1 | Weak Pull-up enabled |
0 | Weak Pull-up disabled |