15.5.24 WPUD
Name: | WPUD |
Offset: | 0xF25 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUD7 | WPUD6 | WPUD5 | WPUD4 | WPUD3 | WPUD2 | WPUD1 | WPUD0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUDn Weak Pull-up PORTD Control bits
Value | Description |
---|---|
1 | Weak Pull-up enabled |
0 | Weak Pull-up disabled |