15.5.40 INLVLE
Name: | INLVLE |
Offset: | 0xF2A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLE3 | INLVLE2 | INLVLE1 | INLVLE0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit 3 – INLVLE3 Input Level Select on Pins Rx<7:0>, respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |
Bits 0, 1, 2, 3 – INLVLEn Input Level Select on Pins Rx<3:0>, respectively
Note: 28-pin package only has INLVLE3 in this register.
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |