10.2.6.2 Axcelerator PLL Parameter Description
The following table describes all the parameters of a subtractor.
| Parameter | Value | Function |
| LPMTYPE | LPMPLL | PLL category |
| LPM_HINT | PRIM | Only primary output |
| SEC | Only secondary output | |
| BOTH | Both outputs | |
| FB | Internal External | Feedback |
| IFREQ | 14.0 - 200.0 MHz | Input Frequency |
| PFREQ | 14.0 - 1000.0 | Primary Clock frequency |
| SFREQ | 14.0 - 1000.0 | Secondary Clock frequency |
| DT | STATIC DYNAMIC | Delay type |
| DELAYSIGN | +ve -ve | Positive or negative delay |
| DELAYVALUE | 0 - 3.75 ns | In steps of 250 psA |
| CASCADE | Y ES NO | Cascade two PLLs to achieve the required output fre-quency |
| REFCLKPAD | DEDICATEDEXTERNAL | Source of REFCLK, the Dedicated Pad, or any external net |
| CLK1OUT | HW RC RN | Clock network to which PLL is connected, Hard-wired Clock, Routed Clock, or Routed Net |
Note: In the GUI, the delay is entered directly as a value between
-3.75 and +3.75 without breaking it into sign and value.