10.2.3 Delayed Clock

When resources are available, the Delay element of the Secondary1 and Secondary2 Global outputs of the CCC can be configured independent of the PLL. The delayed clock is a simple CLKMUX with some additional delay.

Select the Global output delay, in steps of 160 ps, for the output. Select the input clock source appropriate for your design. If you are using a Fusion device, the input clock source list includes options for a Crystal Oscillator and an RC Oscillator .

Supported Families

The following is a list of the supported families:
  • IGLOO®
  • ProASIC®
  • SmartFusion®
  • Fusion