15.14.7 Region Menu

This menu is available only for the ChipPlanner tool in the MultiView Navigator.

CommandIconShortcutFunction

Create Inclusive

???

Use to create an inclusive region in your design

Create LocalClock

???

Use to create a local clock region for the selected net

Create QuadrantClock

???

Use to create a quadrant clock region for the selected clock net

Create Exclusive

???

Use to create an exclusive region in your design

Create Empty

???

Use to create an empty region in your design

Lock

Locks the selected region

Unlock

Unlocks the selected region

Delete

???

Del key

Deletes the selected region from your design

Assign/Unassign Logic

???

Assign or unassign instances to the selected region

Properties

Displays the Region Properties dialog box, in which you can change the properties of the selected region