15.14.11 Format Menu
This menu is available only for the I/O Attribute Editor tool in the MultiView Navigator.
| Command | Icon | Shortcut | Function |
|---|---|---|---|
|
Row > Hide |
Hide the selected row(s) | ||
|
Row > Unhide |
Show all hidden rows between the selected rows | ||
|
Column > Hide |
Hide the selected column(s) | ||
|
Column > Unhide |
Show all hidden columns between the selected columns | ||
|
Column > Freeze Pane |
Freeze the selected columns(s) | ||
|
Column > Unfreeze Pane |
Unfreeze the selected columns(s) | ||
|
Column > Autofit |
Sets the width of columns within the table to accommodate all the text for any given row in those columns, including the column headings |
Note: If no rows or columns are selected and you choose Unhide, all
hidden rows or columns are displayed.