15.14.3 Edit Menu

This menu is available for all tools in the MultiView Navigator.

CommandIconShortcutFunction

Undo

???CTRL + ZReverses your last action If you previously reserved a pin, Undo Reserve Package Pin appears instead.
Redo???

CTRL + Y

Reverses the action of your last Undo command If you previously unreserved a reserved pin, Redo Reserve Package Pin appears instead.
Cut

CTRL + X

Removes the selection from your design
CopyCTRL + CCopies the selection to the Clipboard

Paste

CTRL + VPastes the selection from the Clipboard

Select All

CTRL + ASelects all rows in I/O Attribute Editor. Not available for other MVN tools.

Find

???

CTRL + FDisplays the Find dialog box, which you use to locate instances, nets, ports, and regions
Highlight???CTRL + BChanges the pointer into the highlighter tool, which you can use to highlight objects. Clicking an object changes it to the selected highlight color
Unhighlight All???CTRL + SHIFT + BRemoves highlighting from all highlighted objects, changing them to their original colors
Highlight Color???

CTRL + R

Displays the Color palette so you can select a highlight color
I/O Bank SettingsCTRL + IDisplays the I/O Bank Settings dialog box, in which you can assign technologies and VREF pins to your I/O banks
Reserve PinsCTRL + MDisplays the Reserve Pins for Migration dialog box.
for MigrationThis dialog box enables you to automatically reserve pins that are not bonded in the destination device that you select.