15.3.17 Removing Selected Objects from a Cone
You can remove specific instances and pins from the active cone. You cannot remove nets and ports from a Logical cone.
To remove only selected objects from a cone:
- Make sure the cone you want to remove objects from is the active cone.
- Select the object(s) you want to remove from the cone.
- From the LogicalCone menu, choose .
The selected objects no longer appear in the active cone. If some of the selected objects are pins, their corresponding instances are removed as well.