15.3.11 Setting the Active Cone
The active or current cone is the one in which you can add or remove logic. Before you can add or remove objects from a cone, you must select the cone you want to modify.
To set the active cone, right-click the cone in the Logical Cones tab of the Hierarchy window, and choose Set Active.