Include DO file - Including a DO file enables you to customize the set of signal waveforms
that will be displayed in ModelSim.
Included DO File - Use the browse button to navigate to the included DO file.
Display waveforms for - You can display signal waveforms for either the top-level
testbench or for the design under test. If you select top-level testbench then Project
Manager outputs the line 'add wave /testbench/*' in the DO file run.do. If
you select DUT then Project Manager outputs the line 'add wave /testbench/*' in the
run.do file.
Log all signals in the design - Saves and logs all signals during simulation.