13.29.19 Generating a Timing Report
The timing report enables you to quickly determine if any timing problems exist in your design. The timing report lists the following information about your design:
- Maximum delay from input I/O to output I/O
- Maximum delay from input I/O to internal registers
- Maximum delay from internal registers to output I/O
- Maximum delays for each clock network
- Maximum delays for interactions between clock networks
To generate a timing report:
- From the Designer Tools menu, choose Reports > Timing > Timer. The Timing Report Options dialog box appears.
- Select the options you want to include in the report, and then click OK.
The timing report appears in a separate window.
You can also generate the timing report from within SmartTime. From the Tools menu, choose Reports > Report Paths.