13.29.29 Cycle-Accurate Power Reports
Traditional power analysis based on a VCD simulation file reports an average power for the entire simulation time. Based on a VCD simulation file, the cycle-accurate power analysis will report one power value per clock period (or half-period) instead of an average power for the whole simulation. This feature allows to easily identify the worst cycle in terms of power performance; and helps to understand and further minimize power consumption by facilitating the analysis of data-dependent power variations, as well as dynamic power variations due to clock-gating, or even clock frequency variations.
To generate a cycle-accurate power report:
- From the Designer Tools menu, choose Reports > Power > Power Cycle Accurate. The Cycle Accurate Power Report dialog box appears.
- Select the options you want to include in the report, and then click OK. The cycle accurate power report appears in a separate window.
You can also generate the cycle accurate power report from within SmartPower. From the Tools menu, choose Reports
> Cycle Accurate Power Report to open the cycle accurate power report dialog box; or select a vcd file from the Modes and Scenarios toolbar, and from the right-click menu, select Tools > Power Cycle Accurate.
The cycle-accurate power report dialog box is organized in the following panels: General, Sampling Period, Partial Parsing, Top-Level Name, Glitch Filtering, and History Size Reduction.