13.29.15 Viewing your netlist

The NetlistViewer tool displays the contents of the design as a schematic, making it easier for you to debug your design. With NetlistViewer, you can view nets, ports, and instances in the schematic view. You can also isolate specific sections of your netlist to simplify your analysis and cross probe with other tools.

There are two versions of the NetlistViewer tool: NetlistViewer in MultiView Navigator (MVN) and NetlistViewer (non-MVN). Which version you use depends on which family you are designing for.

  • NetlistViewer in MultiView Navigator supports IGLOO, Fusion, ProASIC3, ProASIC PLUS, ProASIC, Axcelerator, eX, and SX-A families.
  • NetlistViewer (non-MVN) supports MX, DX, ACT3, ACT2, and ACT1 families.

Used with PinEditor in MultiView Navigator, ChipPlanner, or SmartTime, NetlistViewer in MultiView Navigator assists you in meeting area and timing goals by helping you with critical path identification. NetlistViewer (non-MVN) can also be used alone or with PinEditor Standalone, ChipEditor, or Timer.

When you open your design (.adb) file, Designer will automatically present you with the appropriate tools in the Design Flow window. You must compile your design before you can open it in NetlistViewer.