13.29.2 IGLOO, ProASIC3, SmartFusion and Fusion Advanced Layout Options

To set these advanced options during Layout, click Advanced in the Layout dialog box. The Advanced Layout options are only available in timing-driven Layout mode.