11.2.1.1.3 Rising Edge Flip-Flop with Asynchronous Preset
The following examples infer a D flip-flop with an asynchronous preset. Refer to
“Registers” for additional information about using preset flip-flops with the Microchip
architecture.Figure 11-4. D Flip-Flop with Asynchronous
Preset
VHDL
library IEEE;
use IEEE.std_logic_1164.all;
entity dff_async_pre is
port (data, clk, preset : in std_logic;
q : out std_logic);
end dff_async_pre;
architecture behav of dff_async_pre is
begin
process (clk, preset) begin
if (preset = '0') then
q <= '1';
elsif (clk'event and clk = '1') then
q <= data;
end if;
end process;
end behav;