21.15.1 About Synopsys Design Constraints (SDC) Files
Synopsys Design Constraints (SDC) is a Tcl-based format used by Synopsys tools to specify the design intent, including the timing and area constraints for a design. Microchip tools use a subset of the SDC format to capture supported timing constraints. You can import or export an SDC file from the Designer software. Any timing constraint that you can enter using Designer tools, can also be specified in an SDC file.
Use the SDC-based flow to share timing constraint information between Microchip tools and third-party EDA tools.
| Command | Action |
|---|---|
|
Creates a clock and defines its characteristics | |
|
Creates an internally generated clock and defines its characteristics | |
|
Removes a clock-to-clock uncertainty from the current timing scenario. | |
|
Defines the delay between an external clock source and the definition pin of a clock within SmartTime | |
|
Defines the timing uncertainty between two clock waveforms or maximum skew | |
|
Identifies paths that are to be considered false and excluded from the timing analysis | |
|
Defines the arrival time of an input relative to a clock | |
|
Sets the load to a specified value on a specified port | |
|
Specifies the maximum delay for the timing paths | |
|
Specifies the minimum delay for the timing paths | |
|
Defines a path that takes multiple clock cycles | |
|
Defines the output delay of an output relative to a clock |