21.13.4.1 Actions > Constraints

Table 21-8. Constraints Options
CommandIconShortcutFunction

Clock

þÿ

Displays the Create Clock Constraint dialog box

Generated Clock

þÿ

Displays the Create Generated Clock Constraint dialog box

Input Delay

þÿ

Displays the Set Input Delay Constraint dialog box

Output Delay

þÿ

Displays the Set Output Delay Constraint dialog box

Max Delay

þÿ

Displays the Set Maximum Delay Constraint dialog box

Min Delay

þÿ

Displays the Set Minimum Delay Constraint dialog box

False Path

þÿ

Displays the Set False Path Constraint dialog box

Multicycle

þÿ

Displays the Set Mulitcycle Constraint dialog box

Latency

þÿ

Displays the Set Clock Source Latency dialog box

Disable Timing

þÿ

Displays the Set Constraint to Disable Timing Arcs dialog box

Clock to Clock

þÿ

Displays the Set Clock-to-Clock Uncertainty

Command

Icon

Shortcut

Function

Uncertainty

dialog box