5.30.27.2 I/O Technologies
This section of the report specifies the VCCI and VREF voltage requirements for each I/O standard and the number of user I/Os per I/O standards used in the current design.
For voltage referenced I/O standards, input and bidirectional I/Os require both a VCCI and a VREF power supply whereas output I/Os only require a VCCI power supply. This is why these two categories are shown separately in this section.