5.30.27.1 I/O Functionality
This section of the report indicates the total number of regular input, output, and bidirectional signals. This also shows the differential input and output in the design. The I/O categories are: regular I/Os, registered I/Os or DDR I/Os in the current design.