9.7.6 Using the Organize Buttons in the Chain Programming Grid
The organize buttons enable you to select the order of the devices in your Chain
Programming grid.Figure 9-111. Chain Configuration Window (Displaying Organize Buttons)
You can move devices up and down or delete devices within the grid. See the following table for a
description of each button.
Table 9-4. Organize Buttons
Button
Description
Moves your device up in the Chain Programming grid.
Moves your device down in the Chain Programming grid.
Deletes your device from the Chain Programming grid.