You can move devices within the chain by using the Organize buttons (located next to the Add
Actel and Add Non-Actel Device buttons) in the Chain Programming grid.Figure 9-112. Organize Buttons
To move or delete a device within the chain:
Click a device to select it.
Click one of the Organize
button arrows to move your device up or down the spreadsheet. Click the delete button
(red X) to remove a device.