9.7.5 Chain Editing

The chain order is located in the Chain Configuration Window. The devices you add to the chain must be in the correct order and must match the physical chain to be programmed.
Figure 9-109. Chain Configuration Window
???

Check the Show Chain Editing checkbox to display chain editing options (Add Actel Device, Add Non-Actel Device).

Figure 9-110. Chain Configuration Window
???

You can edit the chain by adding Actel and Non-Actel Devices, for information refer to: