21.14.43 st_create_set

Creates a set of paths to be analyzed. Use the arguments to specify which paths to include. To create a set that is a subset of a clock domain, specify it with -clock and -type. To create a set that is a subset of an inter-clock domain set, specify it with -source_clock and -sink_clock. To create a set that is a subset (filter) of an existing named set, specify the set to be filtered with -from_set.

To create a set that is not derived from an existing set, you must provide both the -source pin_list and - sinkpin_list derived. Otherwise, the -source and -sink arguments act as filters on the pins from the parent set. You must give each new set a unique name in the design.

st_create_set -name name

[-parent_set name ]

[-clockclock_id -type value ] [-in_to_out]

[-source_clock clock_id -sink_clock clock_id] [-source pin_list ] -sink pin_list ]