21.14.49 st_set_options

st_set_options [-max_opcond value ] [-min_opcond value]

[-interclockdomain_analysis value] [-use_bibuf_loopbacks value]

[-enable_recovery_removal_checks value] [-break_at_async value]

[-filter_when_slack_below value] [-filter_when_slack_above value] [-remove_slack_filters]

[-limit_max_paths value]

[-expand_clock_network value] [-expand_parallel_paths value] [-analysis_scenario value]

[-tdpr_scenario value] [-reset]

Sets options for timing analysis. With no parameters given, it will display the current settings of the options. For IGLOO, ProASIC3, SmartFusion, Fusion, ProASICPLUS, and Axcelerator families, these options also affect timing-driven place-and-route.