9.13.12.2.2 Decimal Serialization Data File Example
The following example is a decimal serialization data file for a 16-bit region:
655346553565536 (This is an error: data out of range) 6553A (This is an error: invalid decimal digit)